How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE: | 0.38 in |
| B: | 10.25 | BF: | 0.41 |
| D: | 4.44 | BD: | 6.5 |
| C: | 11.38 in | F: | 5 |
| T: | 2 | G: | 2.5 |
| AE2: | 0.34 | AG: | 8.5 |
| RQ: | 6.04 in | AE1: | 0.63 |
| LQ: | 6.45 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 2.756 in |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| AD: | 7.53 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Series Code: | GR | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 4.389 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Model Code: | HMQ842 | Ratio: | 50:1 |
| Motor Frame Size: | 56 | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

