Grove Gear W8420582.28 - HMQ842-60-H1-56-28
Part #:W8420582.28
Catalog #:HMQ842-60-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.756 in |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 7.53 | J: | 8.5 in |
| I: | 6.1 in | B: | 10.25 |
| BE: | 0.38 in | BD: | 6.5 |
| F: | 5 | AG: | 8.5 |
| G: | 2.5 | RQ: | 6.04 in |
| D: | 4.44 | AE1: | 0.63 |
| LQ: | 6.45 in | T: | 1.75 |
| AE2: | 0.34 | AK: | 4.5 |
| C: | 11.38 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Model Code: | HMQ842 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 56 |
| Output RPM: | 29 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.681 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs |

