Grove Gear W8420582.30 - HMQ842-60-H1-56-30
Part #:W8420582.30
Catalog #:HMQ842-60-H1-56-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BF: | 0.41 |
| AJ: | 5.88 | RQ: | 6.04 in |
| I: | 6.1 in | J: | 8.5 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| F: | 5 | AD: | 7.53 |
| T: | 1.875 | BD: | 6.5 |
| AE2: | 0.34 | G: | 2.5 |
| AK: | 4.5 | LQ: | 6.45 in |
| BE: | 0.38 in | AG: | 8.5 |
| V: | 2.756 in | AE1: | 0.63 |
| B: | 10.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.681 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Motor Frame Size: | 56 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Output RPM: | 29 | Series Code: | GR |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 60:1 |
| Assembly: | HMQ-H1 | Bore Code: | 30 |
| Thrust Rating - output shaft: | 2533 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

