Grove Gear W8420583.27 - HMQ842-80-H1-56-27
Part #:W8420583.27
Catalog #:HMQ842-80-H1-56-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | LQ: | 6.45 in |
| AD: | 7.53 | RQ: | 6.04 in |
| AG: | 8.5 | AE2: | 0.34 |
| I: | 6.1 in | AE1: | 0.63 |
| C: | 11.38 in | T: | 1.688 |
| BD: | 6.5 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 5 | B: | 10.25 |
| Center Distance (in): | 4.25 in | V: | 2.756 in |
| J: | 8.5 in | G: | 2.5 |
| BE: | 0.38 in |
Technical Specifications
| Bore Code: | 27 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.76 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Model Code: | HMQ842 |
| Output RPM: | 21 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

