Grove Gear W8420583.31 - HMQ842-80-H1-56-31
Part #:W8420583.31
Catalog #:HMQ842-80-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.756 in |
| BD: | 6.5 | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.44 |
| AE1: | 0.63 | LQ: | 6.45 in |
| AE2: | 0.34 | RQ: | 6.04 in |
| AG: | 8.5 | G: | 2.5 |
| F: | 5 | C: | 11.38 in |
| AD: | 7.53 | J: | 8.5 in |
| AK: | 4.5 | B: | 10.25 |
| T: | 1.938 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | H1 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Model Code: | HMQ842 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.76 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

