How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 6.1 in | V: | 2.756 in |
| AG: | 8.5 | AK: | 4.5 |
| C: | 11.38 in | AD: | 7.53 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | AE1: | 0.63 |
| LQ: | 6.45 in | BD: | 6.5 |
| D: | 4.44 | G: | 2.5 |
| F: | 5 | RQ: | 6.04 in |
| T: | 1.688 | AE2: | 0.34 |
| B: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Input RPM: | 1,750 | Model Code: | HMQ842 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.201 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio: | 100:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

