How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.5 | RQ: | 6.04 in |
| T: | 1.438 | AJ: | 5.88 |
| AE1: | 0.63 | I: | 6.1 in |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AD: | 7.53 |
| AE2: | 0.34 | J: | 8.5 in |
| C: | 11.38 in | D: | 4.44 |
| BF: | 0.41 | BD: | 6.5 |
| F: | 5 | LQ: | 6.45 in |
| B: | 10.25 |
Technical Specifications
| Model Code: | HMQ842 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 18.08 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

