How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AG: | 8.5 |
| F: | 5 | AJ: | 5.88 |
| I: | 6.1 in | LQ: | 6.45 in |
| BF: | 0.41 | V: | 2.756 in |
| J: | 8.5 in | BE: | 0.38 in |
| AE2: | 0.34 | C: | 11.38 in |
| AD: | 7.53 | D: | 4.44 |
| B: | 10.25 | T: | 1.5 |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AE1: | 0.63 |
| AK: | 4.5 |
Technical Specifications
| Ratio Range: | 5:1 | Model Code: | HMQ842 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 1.5 in |
| Assembly: | HMQ-H1 | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1445 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 18.08 | Bore Code: | 24 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

