How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AK: | 4.5 | V: | 2.756 in |
| F: | 5 | C: | 11.38 in |
| I: | 6.1 in | LQ: | 6.45 in |
| B: | 10.25 | AE1: | 0.63 |
| BD: | 6.5 | AE2: | 0.34 |
| BF: | 0.41 | AG: | 8.5 |
| J: | 8.5 in | AD: | 7.53 |
| T: | 1.75 | RQ: | 6.04 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.44 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1445 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Series Code: | GR |
| Assembly: | HMQ-H1 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 18.08 | Ratio Range: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

