Grove Gear W8420585.35 - HMQ842-05-H1-140-35
Part #:W8420585.35
Catalog #:HMQ842-05-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | I: | 6.1 in |
| G: | 2.5 | C: | 11.38 in |
| D: | 4.44 | F: | 5 |
| B: | 10.25 | BD: | 6.5 |
| LQ: | 6.45 in | AE2: | 0.34 |
| V: | 2.756 in | AG: | 8.5 |
| AJ: | 5.88 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| RQ: | 6.04 in | J: | 8.5 in |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 7.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 35 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Ratio Range: | 5:1 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1445 | Series Code: | GR |
| Input HP @ 1750 RPM: | 18.08 | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

