How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | B: | 10.25 |
| I: | 6.1 in | G: | 2.5 |
| D: | 4.44 | AK: | 4.5 |
| BD: | 6.5 | F: | 5 |
| AJ: | 5.88 | RQ: | 6.04 in |
| V: | 2.756 in | C: | 11.38 in |
| BE: | 0.38 in | T: | 1.5 |
| AE1: | 0.63 | LQ: | 6.45 in |
| BF: | 0.41 | J: | 8.5 in |
| AE2: | 0.34 | AD: | 7.53 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1640 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 16.27 | Model Code: | HMQ842 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | GR |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

