How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | T: | 1.875 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| J: | 8.5 in | V: | 2.756 in |
| RQ: | 6.04 in | AE2: | 0.34 |
| BE: | 0.38 in | D: | 4.44 |
| C: | 11.38 in | AK: | 4.5 |
| I: | 6.1 in | AE1: | 0.63 |
| LQ: | 6.45 in | AJ: | 5.88 |
| F: | 5 | B: | 10.25 |
| G: | 2.5 | BD: | 6.5 |
| AG: | 8.5 |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Model Code: | HMQ842 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 16.27 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Bore Code: | 30 | Thrust Rating - output shaft: | 1640 |
| Output Diameter (in): | 1.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

