Grove Gear W8420587.23 - HMQ842-10-H1-140-23
Part #:W8420587.23
Catalog #:HMQ842-10-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 5 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| V: | 2.756 in | RQ: | 6.04 in |
| AE1: | 0.63 | I: | 6.1 in |
| T: | 1.438 | LQ: | 6.45 in |
| J: | 8.5 in | AD: | 7.53 |
| AK: | 4.5 | BD: | 6.5 |
| AE2: | 0.34 | G: | 2.5 |
| C: | 11.38 in | AJ: | 5.88 |
| AG: | 8.5 | B: | 10.25 |
| D: | 4.44 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1788 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 175 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 14.93 |
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HMQ842 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

