How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| B: | 10.25 | BD: | 6.5 |
| RQ: | 6.04 in | AG: | 8.5 |
| G: | 2.5 | AE1: | 0.63 |
| AK: | 4.5 | V: | 2.756 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| I: | 6.1 in | C: | 11.38 in |
| J: | 8.5 in | D: | 4.44 |
| AE2: | 0.34 | AD: | 7.53 |
| F: | 5 |
Technical Specifications
| Output RPM: | 175 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1788 |
| Product Type: | Right Angle | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 14.93 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

