How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AJ: | 5.88 |
| BD: | 6.5 | T: | 1.75 |
| BF: | 0.41 | AE2: | 0.34 |
| J: | 8.5 in | C: | 11.38 in |
| LQ: | 6.45 in | AK: | 4.5 |
| V: | 2.756 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AG: | 8.5 |
| D: | 4.44 | I: | 6.1 in |
| B: | 10.25 | RQ: | 6.04 in |
| AE1: | 0.63 | BE: | 0.38 in |
| AD: | 7.53 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1788 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 14.93 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | GR | Model Code: | HMQ842 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

