Grove Gear W8420588.24 - HMQ842-15-H1-140-24
Part #:W8420588.24
Catalog #:HMQ842-15-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | B: | 10.25 |
| RQ: | 6.04 in | AK: | 4.5 |
| LQ: | 6.45 in | AE1: | 0.63 |
| I: | 6.1 in | BE: | 0.38 in |
| AJ: | 5.88 | J: | 8.5 in |
| V: | 2.756 in | AG: | 8.5 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AD: | 7.53 |
| D: | 4.44 | BD: | 6.5 |
| F: | 5 | BF: | 0.41 |
| AE2: | 0.34 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 24 |
| Output RPM: | 116 | Series Code: | GR |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 11.13 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2319 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

