How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BE: | 0.38 in |
| LQ: | 6.45 in | B: | 10.25 |
| AE2: | 0.34 | AG: | 8.5 |
| G: | 2.5 | AE1: | 0.63 |
| AD: | 7.53 | C: | 11.38 in |
| I: | 6.1 in | T: | 1.625 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| F: | 5 | J: | 8.5 in |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.756 in | RQ: | 6.04 in |
| BD: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ842 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 26 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.13 |
| Motor Frame Size: | 140 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 2319 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

