How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | J: | 8.5 in |
| T: | 1.688 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| D: | 4.44 | LQ: | 6.45 in |
| AE2: | 0.34 | F: | 5 |
| RQ: | 6.04 in | B: | 10.25 |
| BD: | 6.5 | V: | 2.756 in |
| I: | 6.1 in | G: | 2.5 |
| AG: | 8.5 | C: | 11.38 in |
| AE1: | 0.63 | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Motor Frame Size: | 140 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | GR | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 15:1 |
| Output RPM: | 116 | Model Code: | HMQ842 |
| Input HP @ 1750 RPM: | 11.13 | Thrust Rating - output shaft: | 2319 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

