Grove Gear W8420588.35 - HMQ842-15-H1-140-35
Part #:W8420588.35
Catalog #:HMQ842-15-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | V: | 2.756 in |
| BF: | 0.41 | B: | 10.25 |
| RQ: | 6.04 in | AJ: | 5.88 |
| AD: | 7.53 | D: | 4.44 |
| AK: | 4.5 | F: | 5 |
| BD: | 6.5 | I: | 6.1 in |
| C: | 11.38 in | AE1: | 0.63 |
| AE2: | 0.34 | T: | 2.188 |
| AG: | 8.5 | G: | 2.5 |
| BE: | 0.38 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.13 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2319 | Model Code: | HMQ842 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Output RPM: | 116 |
| Motor Frame Size: | 140 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

