Grove Gear W8420589.32 - HMQ842-20-H1-140-32
Part #:W8420589.32
Catalog #:HMQ842-20-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| BD: | 6.5 | AE1: | 0.63 |
| J: | 8.5 in | C: | 11.38 in |
| T: | 2 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | D: | 4.44 |
| RQ: | 6.04 in | B: | 10.25 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 6.45 in | I: | 6.1 in |
| V: | 2.756 in | F: | 5 |
| G: | 2.5 |
Technical Specifications
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.462 | Series Code: | GR |
| Output Diameter (in): | 2 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Bore Code: | 32 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

