How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE2: | 0.34 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 5 | C: | 11.38 in |
| AD: | 7.53 | T: | 2.188 |
| BD: | 6.5 | D: | 4.44 |
| J: | 8.5 in | AK: | 4.5 |
| LQ: | 6.45 in | G: | 2.5 |
| V: | 2.756 in | AG: | 8.5 |
| RQ: | 6.04 in | AE1: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Series Code: | GR |
| Input HP @ 1750 RPM: | 9.462 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-H1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Model Code: | HMQ842 |
| Service Factor: | 1 | Output RPM: | 87 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

