How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | T: | 1.688 |
| V: | 2.756 in | AE2: | 0.34 |
| AK: | 4.5 | G: | 2.5 |
| BD: | 6.5 | AG: | 8.5 |
| BF: | 0.41 | D: | 4.44 |
| AJ: | 5.88 | AE1: | 0.63 |
| BE: | 0.38 in | LQ: | 6.45 in |
| C: | 11.38 in | RQ: | 6.04 in |
| F: | 5 | B: | 10.25 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| J: | 8.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.875 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.94 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Motor Frame Size: | 140 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Series Code: | GR | Ratio: | 25:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 25:1 | Model Code: | HMQ842 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

