Grove Gear W8420590.31 - HMQ842-25-H1-140-31
Part #:W8420590.31
Catalog #:HMQ842-25-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | J: | 8.5 in |
| BE: | 0.38 in | G: | 2.5 |
| AG: | 8.5 | AD: | 7.53 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| T: | 1.938 | LQ: | 6.45 in |
| F: | 5 | V: | 2.756 in |
| AJ: | 5.88 | AE2: | 0.34 |
| BD: | 6.5 | BF: | 0.41 |
| I: | 6.1 in | RQ: | 6.04 in |
| C: | 11.38 in | AK: | 4.5 |
| AE1: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.94 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Model Code: | HMQ842 |
| Output Diameter (in): | 1.938 in | Ratio: | 25:1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |

