How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| AD: | 7.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| RQ: | 6.04 in | G: | 2.5 |
| AE2: | 0.34 | V: | 2.756 in |
| B: | 10.25 | LQ: | 6.45 in |
| T: | 1.875 | BF: | 0.41 |
| AK: | 4.5 | BD: | 6.5 |
| AE1: | 0.63 | J: | 8.5 in |
| C: | 11.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | GR |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Output RPM: | 58 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ842 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 30 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.481 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

