Grove Gear W8420591.31 - HMQ842-30-H1-140-31
Part #:W8420591.31
Catalog #:HMQ842-30-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BD: | 6.5 |
| AD: | 7.53 | I: | 6.1 in |
| F: | 5 | AE1: | 0.63 |
| AK: | 4.5 | B: | 10.25 |
| G: | 2.5 | T: | 1.938 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| V: | 2.756 in | C: | 11.38 in |
| RQ: | 6.04 in | BF: | 0.41 |
| J: | 8.5 in | D: | 4.44 |
| AG: | 8.5 | BE: | 0.38 in |
| AE2: | 0.34 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | GR | Bore Code: | 31 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ842 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 6.481 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Output RPM: | 58 |
| Ratio Range: | 30:1 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |

