How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| F: | 5 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.34 |
| T: | 1.75 | BF: | 0.41 |
| AD: | 7.53 | G: | 2.5 |
| V: | 2.756 in | BE: | 0.38 in |
| B: | 10.25 | J: | 8.5 in |
| I: | 6.1 in | LQ: | 6.45 in |
| C: | 11.38 in | AE1: | 0.63 |
| AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Bore Code: | 28 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Model Code: | HMQ842 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.389 |
| Series Code: | GR | Motor Frame Size: | 140 |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

