How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.875 |
| BD: | 6.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | C: | 11.38 in |
| AG: | 8.5 | D: | 4.44 |
| AE1: | 0.63 | F: | 5 |
| J: | 8.5 in | LQ: | 6.45 in |
| AD: | 7.53 | V: | 2.756 in |
| I: | 6.1 in | G: | 2.5 |
| B: | 10.25 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.389 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Model Code: | HMQ842 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Gear Type: | Worm | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Series Code: | GR |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.875 in | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

