Grove Gear W8420593.31 - HMQ842-50-H1-140-31
Part #:W8420593.31
Catalog #:HMQ842-50-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 5 |
| LQ: | 6.45 in | BD: | 6.5 |
| AE2: | 0.34 | D: | 4.44 |
| G: | 2.5 | C: | 11.38 in |
| J: | 8.5 in | BE: | 0.38 in |
| I: | 6.1 in | AD: | 7.53 |
| T: | 1.938 | RQ: | 6.04 in |
| V: | 2.756 in | B: | 10.25 |
| AJ: | 5.88 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AE1: | 0.63 |
Technical Specifications
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 31 | Ratio Range: | 50:1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 140 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Model Code: | HMQ842 |
| Input HP @ 1750 RPM: | 4.389 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 6170 in/lbs |

