Grove Gear W8420594.30 - HMQ842-60-H1-140-30
Part #:W8420594.30
Catalog #:HMQ842-60-H1-140-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 6.5 |
| C: | 11.38 in | V: | 2.756 in |
| D: | 4.44 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AE1: | 0.63 | I: | 6.1 in |
| G: | 2.5 | AE2: | 0.34 |
| J: | 8.5 in | RQ: | 6.04 in |
| B: | 10.25 | T: | 1.875 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| F: | 5 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | GR | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

