Grove Gear W8420595.27 - HMQ842-80-H1-140-27
Part #:W8420595.27
Catalog #:HMQ842-80-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | Center Distance (in): | 4.25 in |
| B: | 10.25 | BE: | 0.38 in |
| G: | 2.5 | BF: | 0.41 |
| J: | 8.5 in | F: | 5 |
| AK: | 4.5 | T: | 1.688 |
| RQ: | 6.04 in | AD: | 7.53 |
| LQ: | 6.45 in | AG: | 8.5 |
| BD: | 6.5 | I: | 6.1 in |
| C: | 11.38 in | AE2: | 0.34 |
| V: | 2.756 in | AJ: | 5.88 |
| AE1: | 0.63 |
Technical Specifications
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Model Code: | HMQ842 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.76 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |

