How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AG: | 8.5 |
| LQ: | 6.45 in | BD: | 6.5 |
| F: | 5 | Center Distance (in): | 4.25 in |
| V: | 2.756 in | RQ: | 6.04 in |
| C: | 11.38 in | AD: | 7.53 |
| J: | 8.5 in | G: | 2.5 |
| T: | 1.75 | D: | 4.44 |
| BE: | 0.38 in | BF: | 0.41 |
| B: | 10.25 | AK: | 4.5 |
| AE2: | 0.34 | I: | 6.1 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | Series Code: | GR |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | HMQ842 |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Motor Frame Size: | 140 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 1.76 |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

