Grove Gear W8420595.30 - HMQ842-80-H1-140-30
Part #:W8420595.30
Catalog #:HMQ842-80-H1-140-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE1: | 0.63 |
| AE2: | 0.34 | T: | 1.875 |
| AD: | 7.53 | I: | 6.1 in |
| V: | 2.756 in | AK: | 4.5 |
| J: | 8.5 in | LQ: | 6.45 in |
| D: | 4.44 | B: | 10.25 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BD: | 6.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 8.5 | RQ: | 6.04 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.76 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Output Shaft Direction: | H1 | Bore Code: | 30 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Model Code: | HMQ842 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

