Grove Gear W8420596.24 - HMQ842-100-H1-140-24
Part #:W8420596.24
Catalog #:HMQ842-100-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | V: | 2.756 in |
| T: | 1.5 | AE1: | 0.63 |
| C: | 11.38 in | RQ: | 6.04 in |
| F: | 5 | B: | 10.25 |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | BF: | 0.41 |
| LQ: | 6.45 in | AE2: | 0.34 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2.5 | BE: | 0.38 in |
| AG: | 8.5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | H1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Input HP @ 1750 RPM: | 1.201 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |

