How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 1.625 |
| AK: | 4.5 | F: | 5 |
| RQ: | 6.04 in | B: | 10.25 |
| BD: | 6.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | V: | 2.756 in |
| LQ: | 6.45 in | D: | 4.44 |
| BF: | 0.41 | G: | 2.5 |
| AE1: | 0.63 | AG: | 8.5 |
| AD: | 7.53 | BE: | 0.38 in |
| C: | 11.38 in | AE2: | 0.34 |
| J: | 8.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Service Factor: | 1 | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.201 |
| Reducer: | Worm - Right Angle | Output RPM: | 17 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

