How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | BF: | 0.41 |
| BD: | 6.5 | I: | 6.1 in |
| D: | 4.44 | AD: | 7.53 |
| AK: | 4.5 | AE1: | 0.63 |
| AJ: | 5.88 | J: | 8.5 in |
| G: | 2.5 | LQ: | 6.45 in |
| BE: | 0.38 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | F: | 5 |
| T: | 1.875 | RQ: | 6.04 in |
| AG: | 8.5 | C: | 11.38 in |
| AE2: | 0.34 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.201 |
| Series Code: | GR | Product Type: | Right Angle |
| Model Code: | HMQ842 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Bore Code: | 30 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

