How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | LQ1: | 7.21 in |
| AE1: | 0.63 | T: | 1.438 |
| Center Distance (in): | 4.25 in | V: | 2.756 in |
| C: | 11.38 in | AJ: | 7.25 |
| F: | 5 | AE2: | 0.34 |
| AG: | 8.5 | AD: | 7.53 |
| BF: | 0.53 | I: | 6.1 in |
| RQ: | 6.68 in | BE1: | 0.5 in |
| BD: | 9 | D: | 4.44 |
| J: | 8.5 in | AK: | 8.5 |
| B: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 18.08 |
| Bore Code: | 23 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 1445 | Series Code: | GR |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

