How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | J: | 8.5 in |
| B: | 10.25 | AG: | 8.5 |
| G: | 2.5 | T: | 1.5 |
| LQ1: | 7.21 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AD: | 7.53 | AE1: | 0.63 |
| AE2: | 0.34 | BD: | 9 |
| I: | 6.1 in | V: | 2.756 in |
| D: | 4.44 | F: | 5 |
| AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Input HP @ 1750 RPM: | 18.08 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Model Code: | HMQ842 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

