How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| B: | 10.25 | AE2: | 0.34 |
| C: | 11.38 in | AD: | 7.53 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.756 in | AE1: | 0.63 |
| J: | 8.5 in | G: | 2.5 |
| I: | 6.1 in | BD: | 9 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| RQ: | 6.68 in | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ842 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | GR |
| Assembly: | HMQ-H1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 18.08 | Gear Type: | Worm |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Thrust Rating - output shaft: | 1445 |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs |

