How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AJ: | 7.25 |
| B: | 10.25 | BE1: | 0.5 in |
| F: | 5 | T: | 1.75 |
| G: | 2.5 | AD: | 7.53 |
| LQ1: | 7.21 in | AG: | 8.5 |
| RQ: | 6.68 in | V: | 2.756 in |
| C: | 11.38 in | D: | 4.44 |
| AK: | 8.5 | J: | 8.5 in |
| I: | 6.1 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AE2: | 0.34 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 18.08 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 1445 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

