How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | BE1: | 0.5 in |
| B: | 10.25 | I: | 6.1 in |
| T: | 1.938 | AG: | 8.5 |
| AE2: | 0.34 | RQ: | 6.68 in |
| C: | 11.38 in | AD: | 7.53 |
| AJ: | 7.25 | V: | 2.756 in |
| BD: | 9 | BF: | 0.53 |
| G: | 2.5 | AE1: | 0.63 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| F: | 5 | AK: | 8.5 |
| LQ1: | 7.21 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 18.08 |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 1445 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Model Code: | HMQ842 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

