How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AK: | 8.5 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.688 |
| B: | 10.25 | V: | 2.756 in |
| AE1: | 0.63 | BF: | 0.53 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| F: | 5 | RQ: | 6.68 in |
| D: | 4.44 | BE1: | 0.5 in |
| AD: | 7.53 |
Technical Specifications
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1640 |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ842 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 16.27 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

