How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | I: | 6.1 in |
| AG: | 8.5 | BD: | 9 |
| C: | 11.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 10.25 |
| F: | 5 | BF: | 0.53 |
| AE2: | 0.34 | G: | 2.5 |
| AE1: | 0.63 | V: | 2.756 in |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | J: | 8.5 in |
| RQ: | 6.68 in | AK: | 8.5 |
| D: | 4.44 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1640 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 16.27 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Model Code: | HMQ842 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |

