How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| J: | 8.5 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 4.44 |
| V: | 2.756 in | B: | 10.25 |
| C: | 11.38 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.34 |
| I: | 6.1 in | AE1: | 0.63 |
| F: | 5 | AG: | 8.5 |
| BF: | 0.53 | AD: | 7.53 |
| G: | 2.5 | T: | 1.625 |
| LQ1: | 7.21 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Ratio: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 14.93 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 1788 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Output RPM: | 175 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

