Grove Gear W8420599.27 - HMQ842-10-H1-180-27
Part #:W8420599.27
Catalog #:HMQ842-10-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.44 |
| G: | 2.5 | AE2: | 0.34 |
| AD: | 7.53 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | LQ1: | 7.21 in |
| J: | 8.5 in | I: | 6.1 in |
| V: | 2.756 in | F: | 5 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| C: | 11.38 in | B: | 10.25 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.688 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 14.93 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Model Code: | HMQ842 |
| Series Code: | GR | Thrust Rating - output shaft: | 1788 |
| Assembly: | HMQ-H1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs |

