How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.34 |
| C: | 11.38 in | D: | 4.44 |
| F: | 5 | AG: | 8.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| AE1: | 0.63 | B: | 10.25 |
| RQ: | 6.68 in | T: | 1.875 |
| LQ1: | 7.21 in | BF: | 0.53 |
| BD: | 9 | J: | 8.5 in |
| G: | 2.5 | V: | 2.756 in |
| AD: | 7.53 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1788 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 14.93 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Model Code: | HMQ842 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |

