Grove Gear W8420600.23 - HMQ842-15-H1-180-23
Part #:W8420600.23
Catalog #:HMQ842-15-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| C: | 11.38 in | AJ: | 7.25 |
| I: | 6.1 in | J: | 8.5 in |
| LQ1: | 7.21 in | AD: | 7.53 |
| AG: | 8.5 | AE2: | 0.34 |
| T: | 1.438 | G: | 2.5 |
| BF: | 0.53 | AE1: | 0.63 |
| V: | 2.756 in | RQ: | 6.68 in |
| D: | 4.44 | B: | 10.25 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AK: | 8.5 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2319 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 116 | Bore Code: | 23 |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.13 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Model Code: | HMQ842 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Torque Rating (in-lb): | 5508 in/lbs |

