Grove Gear W8420600.31 - HMQ842-15-H1-180-31
Part #:W8420600.31
Catalog #:HMQ842-15-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | F: | 5 |
| C: | 11.38 in | AD: | 7.53 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 8.5 | AE1: | 0.63 |
| T: | 1.938 | LQ1: | 7.21 in |
| V: | 2.756 in | J: | 8.5 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.34 | D: | 4.44 |
| G: | 2.5 | B: | 10.25 |
| BE1: | 0.5 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Motor Frame Size: | 180 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2319 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ842 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.13 | Series Code: | GR |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 116 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

