Grove Gear W8420600.32 - HMQ842-15-H1-180-32
Part #:W8420600.32
Catalog #:HMQ842-15-H1-180-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | D: | 4.44 |
| AE1: | 0.63 | V: | 2.756 in |
| G: | 2.5 | T: | 2 |
| J: | 8.5 in | I: | 6.1 in |
| AK: | 8.5 | AD: | 7.53 |
| BF: | 0.53 | RQ: | 6.68 in |
| B: | 10.25 | BD: | 9 |
| AE2: | 0.34 | C: | 11.38 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | F: | 5 |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ842 | Gear Type: | Worm |
| Series Code: | GR | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.13 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2319 | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |

