Grove Gear W8420601.26 - HMQ842-20-H1-180-26
Part #:W8420601.26
Catalog #:HMQ842-20-H1-180-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE2: | 0.34 |
| AJ: | 7.25 | F: | 5 |
| BE1: | 0.5 in | J: | 8.5 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| I: | 6.1 in | AK: | 8.5 |
| B: | 10.25 | BD: | 9 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| BF: | 0.53 | RQ: | 6.68 in |
| AD: | 7.53 | V: | 2.756 in |
| T: | 1.625 | C: | 11.38 in |
| AE1: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ842 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 9.462 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | GR | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 87 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |

