Grove Gear W8420601.28 - HMQ842-20-H1-180-28
Part #:W8420601.28
Catalog #:HMQ842-20-H1-180-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AG: | 8.5 |
| F: | 5 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.44 |
| I: | 6.1 in | AK: | 8.5 |
| AE1: | 0.63 | LQ1: | 7.21 in |
| T: | 1.75 | V: | 2.756 in |
| AE2: | 0.34 | BD: | 9 |
| B: | 10.25 | G: | 2.5 |
| AJ: | 7.25 | RQ: | 6.68 in |
| AD: | 7.53 |
Technical Specifications
| Series Code: | GR | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Assembly: | HMQ-H1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Bore Code: | 28 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.462 |
| Output RPM: | 87 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ842 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |

